??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9121436
HELP_VARIABLE
Order Number
9121436
Cabinet width
500.000 mm
Cabinet width
415.000 mm
Drawer Height
126.000 mm
Height Correction
1.300 mm
Height Correction
6.200 mm
Correction Length
0.000 mm
Correction Length
0.000 mm
Correction Length
1.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D